IESNA:LM-63-2002
[TEST]P1296423
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R30W2N902750DE010 E3DLP1LI_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R30 optic, 3000K CCT AND, 90CRI , E3DLP1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]493
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
768.3 767.5 764.5 759.1 751.5 741.5 729.3 716.3 699.5 680.4
660.5 637.6 613.1 588.6 561.9 535.9 467.8 403.6 344 292
244.6 202.6 163.6 127.7 97.8 73.4 53.5 39.8 29.8 22.2
17.6 16.1 13.8 12.2 9.9 8.4 7.6 6.1 5.4 4.6
3.8 2.3 1.5 1.5 0.8 0
